Product specifications
Characteristic | Value | Description |
|---|---|---|
| DESIGN NO MODIFICATION | 20 | DESIGN CODE - 20 |
| PORT CONNECTIONS | A | INLET-4 BOLT FLG. OUTLET-4 BOLT FLG. |
| PUMP TYPE | VQ | VANE PUMP FLEX PLATE, QUIET |
| ROTATION FROM SHAFT END | R | RIGHT HAND OR CLOCKWISE |
| Series | 35 | INTRAVANE PUMP SERIES WITH STANDARD BEARING |
| Shaft Type | 1 | 1 - 5/16 SQUARE KEY |
| IPM FRAME SIZE | 35VQ | 35VQ Single Pump |
| Model Code 1 | 35VQ30A 1X 20 | |
| O POS FROM COVER END | * | GENERIC |
| ROTATING GROUP CAPACITY | 30 | 30 GPM |