Product specifications
Characteristic | Value | Description |
|---|---|---|
| DESIGN NO MODIFICATION | 20 | DESIGN CODE - 20 |
| PORT CONNECTIONS | A | INLET-4 BOLT FLG. OUTLET-4 BOLT FLG. |
| PUMP TYPE | VQ | VANE PUMP FLEX PLATE, QUIET |
| ROTATION FROM SHAFT END | L | LEFT HAND OR COUNTERCLOCKWISE |
| Series | 35 | INTRAVANE PUMP SERIES WITH STANDARD BEARING |
| Shaft type | 1 | 1 - 5/16 SQUARE KEY |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| DESIGN NO MODIFICATION | 20 | DESIGN CODE - 20 |
| IPM FRAME SIZE | 35VQ | 35VQ Single Pump |
| Model Code 1 | 35VQ30A 1A20 LH | |
| O POS FROM COVER END | A | OPPOSITE INLET PORT |
| PORT CONNECTIONS | A | INLET-4 BOLT FLG. OUTLET-4 BOLT FLG. |
| Product height in | 6.150 | |
| Product height mm | 156.210 | |
| Product length in | 10.240 | |
| Product length mm | 260.096 | |
| Product width in | 8.380 | |
| Product width mm | 212.852 | |
| PUMP TYPE | VQ | VANE PUMP FLEX PLATE, QUIET |
| ROTATING GROUP CAPACITY | 30 | 30 GPM |
| ROTATION FROM SHAFT END | L | LEFT HAND OR COUNTERCLOCKWISE |
| Series | 35 | INTRAVANE PUMP SERIES WITH STANDARD BEARING |
| Shaft type | 1 | 1 - 5/16 SQUARE KEY |