Product specifications
Characteristic | Value | Description |
|---|---|---|
| DESIGN NO MODIFICATION | 20 | 20-DESIGN CODE |
| PORT CONNECTIONS | A | INLET-4 BOLT FLG. OUTLET-4 BOLT FLG. |
| PORT MOUNTING SS ASSM | - | FLANGE MOUNT AND SINGLE SHAFT SEAL ASSEMBLY |
| PUMP TYPE | VQ | INTRAVANE PUMP |
| SEALS TYPE | F3 | ALL VITON SEALS |
| Series | 25 | INTRAVANE PUMP SERIES WITH STANDARD BEARING |
| Shaft type | 1 | 3/16 SQUARE KEY |
| BODY MTG FLG | - | VICKERS STANDARD |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| IPM FRAME SIZE | 25VQ | 25VQ Single Pump |
| Model Code 1 | F3 25VQ21A 1C20 | |
| O POS FROM COVER END | C | IN LINE WITH INLET |
| PRESSURE | - | RATED PRESSURE |
| Product height in | 5.400 | |
| Product height mm | 137.160 | |
| Product length in | 8.770 | |
| Product length mm | 222.758 | |
| Product width in | 6.870 | |
| Product width mm | 174.498 | |
| ROTATING GROUP CAPACITY | 21 | 21 GPM |