Product specifications
Characteristic | Value | Description |
|---|---|---|
| DESIGN NO MODIFICATION | 20 | 20-DESIGN CODE |
| PORT CONNECTIONS | A | INLET-4 BOLT FLG. OUTLET-4 BOLT FLG. |
| PORT MOUNTING SS ASSM | F | FOOT MOUNT AND SINGLE SHAFT SEAL ASSEMBLY |
| PUMP TYPE | VQ | INTRAVANE PUMP |
| ROTATION FROM SHAFT END | R | RIGHT HAND OR CLOCKWISE |
| Series | 25 | INTRAVANE PUMP SERIES WITH STANDARD BEARING |
| Shaft type | 1 | 3/16 SQUARE KEY |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| DESIGN NO MODIFICATION | 20 | 20-DESIGN CODE |
| IPM FRAME SIZE | 25VQ | 25VQ Single Pump |
| Model Code 1 | 25VQ14AF-1A-20 | |
| O POS FROM COVER END | A | OPPOSITE INLET PORT |
| PORT CONNECTIONS | A | INLET-4 BOLT FLG. OUTLET-4 BOLT FLG. |
| PORT MOUNTING SS ASSM | F | FOOT MOUNT AND SINGLE SHAFT SEAL ASSEMBLY |
| Product height in | 5.400 | |
| Product height mm | 137.160 | |
| Product length in | 8.770 | |
| Product length mm | 222.758 | |
| Product width in | 6.870 | |
| Product width mm | 174.498 | |
| PUMP TYPE | VQ | INTRAVANE PUMP |
| ROTATING GROUP CAPACITY | 14 | 14 GPM |
| ROTATION FROM SHAFT END | R | RIGHT HAND OR CLOCKWISE |
| Series | 25 | INTRAVANE PUMP SERIES WITH STANDARD BEARING |
| Shaft type | 1 | 3/16 SQUARE KEY |
