Product specifications
Characteristic | Value | Description |
|---|---|---|
| IPM FRAME SIZE | 3520VQ | 3520VQ Double Pump |
| Model Code 1 | 3520VQ25A11-11AB-20 | |
| Product height in | 4.240 | |
| Product height mm | 107.696 | |
| Product length in | 13.060 | |
| Product length mm | 331.724 | |
| Product width in | 8.380 | |
| Product width mm | 212.852 |
