Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Mobile pumps
Mobile vane pumps
VQ series vane pumps
426994
FLEX PLATE 45VQ
426994
Where to buy
Export PDF
Tools
Add to comparison
426994
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
4.710
Product height mm
119.634
Product length in
5.238
Product length mm
133.045
Product width in
0.278
Product width mm
7.061