Product specifications
Characteristic | Value | Description |
|---|---|---|
| PORT CONNECTIONS | I,O1,O2-SAE 4-BOLT FLANGE | |
| PUMP TYPE | VANE TYPE PUMP FLEX PLATE | |
| ROTATION FROM SHAFT END | RIGHT HAND OR CW ROTATION | |
| SERIES | 2520 - INTRAVANE PUMP SERIES | |
| DESIGN CODES | DESIGN CODE - 20 | |
| SHAFT | 1 - 3/16 SQUARE KEY | |
| CAPACITY SHAFT END | 17 GPM | |
| CAPACITY COVER PUMP | 5 GPM | |
| IPM FRAME SIZE | 2520VQ Double Pump | |
| Model Code 1 | 2520VQ17A5 1XX20 | |
| OUTLET POS FROM COV WRT INLET | GENERIC |