Product specifications
Characteristic | Value | Description |
|---|---|---|
| PORT CONNECTIONS | A | I,O1,O2-SAE 4-BOLT FLANGE |
| PUMP TYPE | VQ | VANE TYPE PUMP FLEX PLATE |
| ROTATION FROM SHAFT END | L | LEFT HAND OR CCW ROTATION |
| Series | 2520 | 2520 - INTRAVANE PUMP SERIES |
| DESIGN CODES | 20 | DESIGN CODE - 20 |
| SHAFT | 1 | 1 - 3/16 SQUARE KEY |
| CAPACITY SHAFT END | 12 | 12 GPM |
| CAPACITY COVER PUMP | 12 | 12 GPM |
| IPM FRAME SIZE | 2520VQ | 2520VQ Double Pump |
| Model Code 1 | 2520VQ12A12 1CC20L | |
| OUTLET POS FROM COV WRT INLET | CC | O1-IN-LINE O2-45 CW |