Product specifications
Characteristic | Value | Description |
|---|---|---|
| DESIGN NO MODIFICATION | 20 | 20-DESIGN CODE |
| PORT CONNECTIONS | A | INLET-4 BOLT FLG. OUTLET-4 BOLT FLG. |
| PUMP TYPE | VQ | INTRAVANE PUMP |
| ROTATION FROM SHAFT END | R | RIGHT HAND OR CLOCKWISE |
| Series | 26 | INTRAVANE PUMP SERIES WITH HEAVY DUTY BEARING |
| SHAFT TYPE | 1 | 3/16 SQUARE KEY |
| IPM FRAME SIZE | 25VQ | 25VQ Single Pump |
| Model Code 1 | 26VQ17A 1C20 | |
| O POS FROM COVER END | C | IN LINE WITH INLET |
| ROTATING GROUP CAPACITY | 17 | 17 GPM |