Product specifications
Characteristic | Value | Description |
|---|---|---|
| DESIGN NO MODIFICATION | 20 | DESIGN CODE - 20 |
| PORT CONNECTIONS | A | INLET-4 BOLT FLG. OUTLET-4 BOLT FLG. |
| PUMP TYPE | VQ | VANE PUMP FLEX PLATE, QUIET |
| ROTATION FROM SHAFT END | R | RIGHT HAND OR CLOCKWISE |
| Series | 45 | INTRAVANE PUMP SERIES |
| SHAFT TYPE | 86 | 86 - 3/8 SQUARE KEY |
| IPM FRAME SIZE | 45VQ | 45VQ Single Pump |
| Model Code 1 | 45VQ50A-86X20 | |
| OUTLET POSITION FROM COVER END | * | GENERIC |
| ROTATING GROUP CAPACITY | 50 | 50 GPM |