Product specifications
Characteristic | Value | Description |
|---|---|---|
| PORT CONNECTIONS | A | I,O1,O2-SAE 4-BOLT FLANGE |
| PUMP TYPE | VQ | VANE PUMP FLEX PLATE,QUIET |
| Series | 4535 | INTRAVANE PUMP SERIES |
| DESIGN CODES | 20 | DESIGN CODE - 20 |
| SHAFT | 1 | 1 - 5/16 SQUARE KEY |
| CAPACITY SHAFT END | 60 | 60 GPM |
| CAPACITY COVER PUMP | 30 | 30 GPM |
| ROT FROM SHAFT END | R | RIGHT HAND OR CW ROTATION |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| CAPACITY COVER PUMP | 30 | 30 GPM |
| CAPACITY SHAFT END | 60 | 60 GPM |
| DESIGN CODES | 20 | DESIGN CODE - 20 |
| IPM FRAME SIZE | 4535VQ | 4535VQ Double Pump |
| Model Code 1 | 4535VQ60A30 1AA20 | |
| OUTLET POS FROM COV WRT INLET | AA | O1-OPPOSITE O2-OPPOSITE |
| PORT CONNECTIONS | A | I,O1,O2-SAE 4-BOLT FLANGE |
| Product height in | 7.310 | |
| Product height mm | 185.674 | |
| Product length in | 16.340 | |
| Product length mm | 415.036 | |
| Product width in | 8.380 | |
| Product width mm | 212.852 | |
| PUMP TYPE | VQ | VANE PUMP FLEX PLATE,QUIET |
| ROT FROM SHAFT END | R | RIGHT HAND OR CW ROTATION |
| Series | 4535 | INTRAVANE PUMP SERIES |
| SHAFT | 1 | 1 - 5/16 SQUARE KEY |