Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| IPM FRAME SIZE | 4525VQ | 4525VQ Double Pump |
| Model Code 1 | 4525VQ50A21 11CC20 | |
| Product height in | 6.530 | |
| Product height mm | 165.862 | |
| Product length in | 15.430 | |
| Product length mm | 391.922 | |
| Product width in | 8.380 | |
| Product width mm | 212.852 |