Product specifications
Characteristic | Value | Description |
|---|---|---|
| PORT CONNECTIONS | A | I,O1,O2-SAE 4-BOLT FLANGE |
| PUMP TYPE | VQ | VANE PUMP FLEX PLATE,QUIET |
| Series | 4535 | INTRAVANE PUMP SERIES |
| DESIGN CODES | 20 | DESIGN CODE - 20 |
| SHAFT | 11 | 11 - 14T 12/24 MAJOR DIAMETER FIT |
| CAPACITY SHAFT END | 50 | 50 GPM |
| CAPACITY COVER PUMP | 38 | 38 GPM |
| ROT FROM SHAFT END | R | RIGHT HAND OR CW ROTATION |
| CAPACITY COVER PUMP | 38 | 38 GPM |
| CAPACITY SHAFT END | 50 | 50 GPM |
| DESIGN CODES | 20 | DESIGN CODE - 20 |
| IPM FRAME SIZE | 4535VQ | 4535VQ Double Pump |
| Model Code 1 | 4535VQ50A38-11XX20 | |
| OUTLET POS FROM COV WRT INLET | ** | GENERIC |
| PORT CONNECTIONS | A | I,O1,O2-SAE 4-BOLT FLANGE |
| PUMP TYPE | VQ | VANE PUMP FLEX PLATE,QUIET |
| ROT FROM SHAFT END | R | RIGHT HAND OR CW ROTATION |
| Series | 4535 | INTRAVANE PUMP SERIES |
| SHAFT | 11 | 11 - 14T 12/24 MAJOR DIAMETER FIT |