Product specifications
Characteristic | Value | Description |
|---|---|---|
| PORT CONNECTIONS | A | I,O1,O2-SAE 4-BOLT FLANGE |
| PUMP TYPE | VQ | VANE PUMP FLEX PLATE, QUIET |
| ROTATION FROM SHAFT END | R | RIGHT HAND OR CW ROTATION |
| Series | 3520 | INTRAVANE PUMP SERIES |
| RING CAPACITY COVER PUMP | 5 | 5 GPM |
| RING CAPACITY SHAFT END | 25 | 25 GPM |
| DESIGN CODES | 20 | DESIGN CODE - 20 |
| SHAFT | 11 | 11 - 14T 12/24 MAJOR DIAMETER FIT |
| DESIGN CODES | 20 | DESIGN CODE - 20 |
| IPM FRAME SIZE | 3520VQ | 3520VQ Double Pump |
| Model Code 1 | 3520VQ25A511DC 20 | |
| OUTLET POS FROM COV WRT INLET | DC | O1-90 CW O2-45 CW |
| PORT CONNECTIONS | A | I,O1,O2-SAE 4-BOLT FLANGE |
| PUMP TYPE | VQ | VANE PUMP FLEX PLATE, QUIET |
| RING CAPACITY COVER PUMP | 5 | 5 GPM |
| RING CAPACITY SHAFT END | 25 | 25 GPM |
| ROTATION FROM SHAFT END | R | RIGHT HAND OR CW ROTATION |
| Series | 3520 | INTRAVANE PUMP SERIES |
| SHAFT | 11 | 11 - 14T 12/24 MAJOR DIAMETER FIT |