Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| IPM FRAME SIZE | 2520VQ | 2520VQ Double Pump |
| Model Code 1 | 2520VQ14A5 11CC20 | |
| Product height in | 5.750 | |
| Product height mm | 146.050 | |
| Product length in | 11.690 | |
| Product length mm | 296.926 | |
| Product width in | 6.880 | |
| Product width mm | 174.752 |