Product specifications
Characteristic | Value | Description |
|---|---|---|
| PORT CONNECTIONS | A | I,O1,O2-SAE 4-BOLT FLANGE |
| PUMP TYPE | VQ | VANE TYPE PUMP FLEX PLATE |
| ROTATION FROM SHAFT END | R | RIGHT HAND OR CW ROTATION |
| Series | 2520 | 2520 - INTRAVANE PUMP SERIES |
| DESIGN CODES | 20 | DESIGN CODE - 20 |
| SHAFT | 11 | 11 - 13T 16/32 MAJOR DIAMETER FIT |
| CAPACITY SHAFT END | 14 | 14 GPM |
| CAPACITY COVER PUMP | 5 | 5 GPM |
| CAPACITY COVER PUMP | 5 | 5 GPM |
| CAPACITY SHAFT END | 14 | 14 GPM |
| DESIGN CODES | 20 | DESIGN CODE - 20 |
| IPM FRAME SIZE | 2520VQ | 2520VQ Double Pump |
| Model Code 1 | 2520VQ14A5 11CC20 | |
| OUTLET POS FROM COV WRT INLET | CC | O1-IN-LINE O2-45 CW |
| PORT CONNECTIONS | A | I,O1,O2-SAE 4-BOLT FLANGE |
| PUMP TYPE | VQ | VANE TYPE PUMP FLEX PLATE |
| ROTATION FROM SHAFT END | R | RIGHT HAND OR CW ROTATION |
| Series | 2520 | 2520 - INTRAVANE PUMP SERIES |
| SHAFT | 11 | 11 - 13T 16/32 MAJOR DIAMETER FIT |