F10 2520VQ21A14S 112AC21 167 L/H, F10 2520VQ21A14S 112AC21 167 L/H-product-details

F10 2520VQ21A14S 112AC21 167 L/H, F10 2520VQ21A14S 112AC21 167 L/H

434520-E

Model code: F10 2520VQ21A14S 112AC21 167 L/H


Tools

Product specifications

Characteristic
Value
Description
BrandVICKERS BY DANFOSSVickers by Danfoss
IPM FRAME SIZE2520VQ2520VQ Double Pump
Model Code 1F10 2520VQ21A14S 112AC21 167 L
Model Code 2/H