Vickers by Danfoss VQ(H) Series Vane Pumps 4520VQ60A11S114DC21 (RIGHT)

F10 4520VQ60A11S 114DC21 277 LH, F10 4520VQ60A11S 114DC21 277 LH

434539-Z

Model code: F10 4520VQ60A11S 114DC21 277 LH


Tools

Product specifications

Characteristic
Value
Description
BrandVICKERS BY DANFOSSVickers by Danfoss
IPM FRAME SIZE4520VQ4520VQ Double Pump
Model Code 1F10 4520VQ60A11S 114DC21 277 L
Model Code 2H
Product height in6.430
Product height mm163.322
Product length in14.520
Product length mm368.808
Product width in8.380
Product width mm212.852