F10 4535VQ60A35S 114DD21 277 LH CAT, F10 4535VQ60A35S 114DD21 277 LH CAT-product-details

F10 4535VQ60A35S 114DD21 277 LH CAT, F10 4535VQ60A35S 114DD21 277 LH CAT

434554-8

Model code: F10 4535VQ60A35S 114DD21 277 LH CAT


Tools

Product specifications

Characteristic
Value
Description
BrandVICKERS BY DANFOSSVickers by Danfoss
IPM FRAME SIZE4535VQ4535VQ Double Pump
Model Code 1F10 4535VQ60A35S 114DD21 277 L
Model Code 2H CAT
Product height in7.310
Product height mm185.674
Product length in17.340
Product length mm440.436
Product width in8.380
Product width mm212.852