Product specifications
Characteristic | Value | Description |
|---|---|---|
| IPM FRAME SIZE | 3520VQ | 3520VQ Double Pump |
| Model Code 1 | 3520VQ38A12-1AA-20 | |
| Product height in | 6.410 | |
| Product height mm | 162.814 | |
| Product length in | 13.680 | |
| Product length mm | 347.472 | |
| Product width in | 8.380 | |
| Product width mm | 212.852 |