4535VQ42A25 86AA20, 4535VQ42A25 86AA20-product-details

4535VQ42A25 86AA20, 4535VQ42A25 86AA20

452726-1

Model code: 4535VQ42A25 86AA20


Tools

Product specifications

Characteristic
Value
Description
PORT CONNECTIONSAI,O1,O2-SAE 4-BOLT FLANGE
PUMP TYPEVQVANE PUMP FLEX PLATE,QUIET
Series4535INTRAVANE PUMP SERIES
DESIGN CODES20DESIGN CODE - 20
SHAFT8686 - 3/8 SQUARE KEY
CAPACITY SHAFT END4242 GPM
CAPACITY COVER PUMP2525 GPM
ROT FROM SHAFT ENDRRIGHT HAND OR CW ROTATION
BrandVICKERS BY DANFOSSVickers by Danfoss
CAPACITY COVER PUMP2525 GPM
CAPACITY SHAFT END4242 GPM
DESIGN CODES20DESIGN CODE - 20
IPM FRAME SIZE4535VQ4535VQ Double Pump
Model Code 14535VQ42A25 86AA20
OUTLET POS FROM COV WRT INLETAAO1-OPPOSITE O2-OPPOSITE
PORT CONNECTIONSAI,O1,O2-SAE 4-BOLT FLANGE
Product height in7.310
Product height mm185.674
Product length in17.340
Product length mm440.436
Product width in8.380
Product width mm212.852
PUMP TYPEVQVANE PUMP FLEX PLATE,QUIET
ROT FROM SHAFT ENDRRIGHT HAND OR CW ROTATION
Series4535INTRAVANE PUMP SERIES
SHAFT8686 - 3/8 SQUARE KEY