3520VQ30A12 86AD20, 3520VQ30A12 86AD20-product-details

3520VQ30A12 86AD20, 3520VQ30A12 86AD20

453090-C

Model code: 3520VQ30A12 86AD20


Tools

Product specifications

Characteristic
Value
Description
PORT CONNECTIONSAI,O1,O2-SAE 4-BOLT FLANGE
PUMP TYPEVQVANE PUMP FLEX PLATE, QUIET
ROTATION FROM SHAFT ENDRRIGHT HAND OR CW ROTATION
Series3520INTRAVANE PUMP SERIES
RING CAPACITY COVER PUMP1212 GPM
RING CAPACITY SHAFT END3030 GPM
DESIGN CODES20DESIGN CODE - 20
SHAFT8686 - 5/16 KEY
BrandVICKERS BY DANFOSSVickers by Danfoss
DESIGN CODES20DESIGN CODE - 20
IPM FRAME SIZE3520VQ3520VQ Double Pump
Model Code 13520VQ30A12 86AD20
OUTLET POS FROM COV WRT INLETADO1-OPPOSITE O2-135 CW
PORT CONNECTIONSAI,O1,O2-SAE 4-BOLT FLANGE
Product height in6.410
Product height mm162.814
Product length in14.270
Product length mm362.458
Product width in8.380
Product width mm212.852
PUMP TYPEVQVANE PUMP FLEX PLATE, QUIET
RING CAPACITY COVER PUMP1212 GPM
RING CAPACITY SHAFT END3030 GPM
ROTATION FROM SHAFT ENDRRIGHT HAND OR CW ROTATION
Series3520INTRAVANE PUMP SERIES
SHAFT8686 - 5/16 KEY