Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| IPM FRAME SIZE | 4520VQ | 4520VQ Double Pump |
| Model Code 1 | 4520VQ42A8 86CC20 | |
| Product height in | 7.151 | |
| Product height mm | 181.635 | |
| Product length in | 14.890 | |
| Product length mm | 378.206 | |
| Product width in | 8.380 | |
| Product width mm | 212.852 |