Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Mobile pumps
Mobile vane pumps
VQ series vane pumps
497114
BODY 20VQ MF 497139-C
497114
Tools
Add to comparison
Add to comparison
497114
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
6.000
Product height mm
152.400
Product length in
4.720
Product length mm
119.888
Product width in
5.750
Product width mm
146.050