Product specifications
Characteristic | Value | Description |
|---|---|---|
| RING CAPACITY COVER PUMP | 8 | 8 GPM |
| RING CAPACITY SHAFT END | 21 | 21 GPM |
| CNTRLD FLOW RATE | 2 | 2 GPM |
| INTEGRAL VALVE OPTION | F | CONTROLLED FLOW COVER |
| OUTLET POS FRM COV WRT INLET | CC | O1-IN-LINE O2-45 CW |
| Relief valve setting | D | 1000 PSI |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| CNTRLD FLOW RATE | 2 | 2 GPM |
| INTEGRAL VALVE OPTION | F | CONTROLLED FLOW COVER |
| IPM FRAME SIZE | 2520VQ | 2520VQ Double Pump |
| Model Code 1 | 2620VQF21E8 1CC2D 20 | |
| OUTLET POS FRM COV WRT INLET | CC | O1-IN-LINE O2-45 CW |
| Relief valve setting | D | 1000 PSI |
| RING CAPACITY COVER PUMP | 8 | 8 GPM |
| RING CAPACITY SHAFT END | 21 | 21 GPM |