Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Mobile pumps
Mobile vane pumps
VQ series vane pumps
572823
PLATE W 2520VQV10
572823
Where to buy
Export PDF
Tools
Add to comparison
572823
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
3.060
Product height mm
77.724
Product length in
3.060
Product length mm
77.724
Product width in
0.440
Product width mm
11.176