Product specifications
Characteristic | Value | Description |
|---|---|---|
| PORT CONNECTIONS | C | I-SAE 4B FLG O1,O2-SAE STR THD |
| PUMP TYPE | VQ | VANE TYPE PUMP FLEX PLATE |
| ROTATION FROM SHAFT END | L | LEFT HAND OR CCW ROTATION |
| Series | 2520 | 2520 - INTRAVANE PUMP SERIES |
| DESIGN CODES | 20 | DESIGN CODE - 20 |
| SHAFT | 11 | 11 - 13T 16/32 MAJOR DIAMETER FIT |
| CAPACITY SHAFT END | 21 | 21 GPM |
| CAPACITY COVER PUMP | 14 | 14 GPM |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| CAPACITY COVER PUMP | 14 | 14 GPM |
| CAPACITY SHAFT END | 21 | 21 GPM |
| DESIGN CODES | 20 | DESIGN CODE - 20 |
| IPM FRAME SIZE | 2520VQ | 2520VQ Double Pump |
| Model Code 1 | 2520VQ21C14 11CC20 LH | |
| OUTLET POS FROM COV WRT INLET | CC | O1-IN-LINE O2-45 CW |
| PORT CONNECTIONS | C | I-SAE 4B FLG O1,O2-SAE STR THD |
| Product height in | 5.750 | |
| Product height mm | 146.050 | |
| Product length in | 11.690 | |
| Product length mm | 296.926 | |
| Product width in | 6.880 | |
| Product width mm | 174.752 | |
| PUMP TYPE | VQ | VANE TYPE PUMP FLEX PLATE |
| ROTATION FROM SHAFT END | L | LEFT HAND OR CCW ROTATION |
| Series | 2520 | 2520 - INTRAVANE PUMP SERIES |
| SHAFT | 11 | 11 - 13T 16/32 MAJOR DIAMETER FIT |