Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| IPM FRAME SIZE | 45VQ | 45VQ Single Pump |
| Model Code 1 | F3 45VQ60A 1B20 | |
| Product height in | 6.940 | |
| Product height mm | 176.276 | |
| Product length in | 10.980 | |
| Product length mm | 278.892 | |
| Product width in | 8.380 | |
| Product width mm | 212.852 |