Product specifications
Characteristic | Value | Description |
|---|---|---|
| DESIGN NO MODIFICATION | 20 | DESIGN CODE - 20 |
| PORT CONNECTIONS | A | INLET-4 BOLT FLG. OUTLET-4 BOLT FLG. |
| PUMP TYPE | VQ | VANE PUMP FLEX PLATE, QUIET |
| ROTATION FROM SHAFT END | R | RIGHT HAND OR CLOCKWISE |
| Series | 45 | INTRAVANE PUMP SERIES |
| Shaft Type | 1 | 1 - 5/16 SQUARE KEY |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| IPM FRAME SIZE | 45VQ | 45VQ Single Pump |
| Model Code 1 | 45VQ57A 1B20 | |
| OUTLET POSITION FROM COVER END | B | 90⁰ CCW FROM INLET |
| Product height in | 6.940 | |
| Product height mm | 176.276 | |
| Product length in | 10.980 | |
| Product length mm | 278.892 | |
| Product width in | 8.380 | |
| Product width mm | 212.852 | |
| ROTATING GROUP CAPACITY | 57 | 57 GPM |