Product specifications
Characteristic | Value | Description |
|---|---|---|
| PORT CONNECTIONS | A | I,O1,O2-SAE 4-BOLT FLANGE |
| PUMP TYPE | VQ | VANE PUMP FLEX PLATE,QUIET |
| ROTATION FROM SHAFT END | R | RIGHT HAND OR CW ROTATION |
| Series | 3525 | INTRAVANE PUMP SERIES |
| DESIGN CODES | 20 | DESIGN CODE - 20 |
| SHAFT | 86 | 86 - 5/16 SQUARE KEY |
| CAPACITY SHAFT END | 25 | 25 GPM |
| CAPACITY COVER PUMP | 12 | 12 GPM |
| CAPACITY COVER PUMP | 12 | 12 GPM |
| CAPACITY SHAFT END | 25 | 25 GPM |
| DESIGN CODES | 20 | DESIGN CODE - 20 |
| IPM FRAME SIZE | 3525VQ | 3525VQ Double Pump |
| Model Code 1 | 3525VQ25A12-86CC20 | |
| OUTLET POS FROM COV WRT INLET | CC | O1-IN-LINE O2-45 CW |
| PORT CONNECTIONS | A | I,O1,O2-SAE 4-BOLT FLANGE |
| PUMP TYPE | VQ | VANE PUMP FLEX PLATE,QUIET |
| ROTATION FROM SHAFT END | R | RIGHT HAND OR CW ROTATION |
| Series | 3525 | INTRAVANE PUMP SERIES |
| SHAFT | 86 | 86 - 5/16 SQUARE KEY |