Product specifications
Characteristic | Value | Description |
|---|---|---|
| CONTROLLED FLOW RATE | 2 | 2 GPM |
| Cover type | P | PRIORITY FLOW CONTROL COVER |
| DESIGN NO MODIFICATION | 30 | 30-DESIGN CODE |
| O POS VIEWING FRM COV END | B | 90⁰ CCW FROM INLET |
| PORT CONNECTIONS | B | INLET-SAE STR. THREAD OUTLET-SAE STR. THREAD |
| PRESSURE SETTINGS | H | 2000 PSI |
| PUMP TYPE | VQ | INTRAVANE PUMP |
| ROTATION FROM SHAFT END | L | LEFT HAND OR COUNTERCLOCKWISE |
| ROTATION GROUP CAPACITY | 11 | 11 GPM |
| Series | 20 | INTRAVANE PUMP SERIES |
| Shaft type | 151 | 13T 16/32 MAJOR DIAMETER FIT |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| IPM FRAME SIZE | 20VQ | 20VQ Single Pump |
| Model Code 1 | 20VQP 11B 151B2H30L | |
| Product height in | 5.180 | |
| Product height mm | 131.572 | |
| Product length in | 7.740 | |
| Product length mm | 196.596 | |
| Product width in | 6.870 | |
| Product width mm | 174.498 |