Product specifications
Characteristic | Value | Description |
|---|---|---|
| RING CAPACITY COVER PUMP | 12 | 12 GPM |
| RING CAPACITY SHAFT END | 12 | 12 GPM |
| CNTRLD FLOW RATE | 3 | 3 GPM |
| INTEGRAL VALVE OPTION | P | PRIORITY VALVE COVER |
| OUTLET POS FRM COV WRT INLET | CC | O1-IN-LINE O2-45 CW |
| Relief valve setting | K | 2500 PSI |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| IPM FRAME SIZE | 2520VQ | 2520VQ Double Pump |
| Model Code 1 | 2520VQP12C12-11CC-3K20R |