Product specifications
Characteristic | Value | Description |
|---|---|---|
| RING CAPACITY COVER PUMP | 14 | 14 GPM |
| RING CAPACITY SHAFT END | 21 | 21 GPM |
| CNTRLD FLOW RATE | 4.5 | 4.5 GPM |
| INTEGRAL VALVE OPTION | P | PRIORITY VALVE COVER |
| MOUNTING FLANGE | S | SAE 2 BOLT MTG |
| OUTLET POS FRM COV WRT INLET | CC | O1-IN-LINE O2-45 CW |
| Relief valve setting | J | 2250 PSI |
| SPECIAL FEATURES | 366 | COVER WITH BLEED DOWN INSERT ORIFICE .018" |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| IPM FRAME SIZE | 2520VQ | 2520VQ Double Pump |
| Model Code 1 | 2520VQSP21C14 297CC 4.5J 20L | |
| Product height in | 5.750 | |
| Product height mm | 146.050 | |
| Product length in | 12.250 | |
| Product length mm | 311.150 | |
| Product width in | 6.880 | |
| Product width mm | 174.752 |