Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Mobile pumps
Mobile vane pumps
VQ series vane pumps
850635
C KIT 28VQ22 D2 BLD RT ORING 154107
850635
Tools
Add to comparison
Add to comparison
850635
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Package contents
Cartridge kit
Product height in
5.000
Product height mm
127.000
Product length in
4.067
Product length mm
103.302
Product width in
4.998
Product width mm
126.949