SHAFT, Nr203 35VQTB
860509
Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Product height in | | 1.440 |
| Product height mm | | 36.576 |
| Product length in | | 11.920 |
| Product length mm | | 302.768 |
| Product width in | | 1.440 |
| Product width mm | | 36.576 |