SHAFT, Nr219 4535VQ
860607
Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Product height in | | 1.630 |
| Product height mm | | 41.402 |
| Product length in | | 13.840 |
| Product length mm | | 351.536 |
| Product width in | | 1.630 |
| Product width mm | | 41.402 |