Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Mobile pumps
Mobile vane pumps
VQ series vane pumps
913330
SHAFT, Nr297 2520VQSV10
913330
Tools
Add to comparison
Add to comparison
913330
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
1.100
Product height mm
27.940
Product length in
14.170
Product length mm
359.918
Product width in
1.098
Product width mm
27.889