Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Package contents | O-ringRetaining ringShaft seal |
| Product height in | 14.094 |
| Product height mm | 357.988 |
| Product length in | 21.078 |
| Product length mm | 535.381 |
| Product width in | 13.344 |
| Product width mm | 338.938 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |