Product specifications
Characteristic | Value |
|---|---|
| PUMP TYPE | VANE TYPE PUMP VQ-MOBIL |
| Series | INTRAVANE PUMP SERIES WITH STANDARD BEARING |
| SHAFT TYPE | 203 - SAE, STRAIGHT SQ. KEY |
| ROT FROM SHAFT END | RIGHT HAND OR CLOCKWISE |
| THRU DRIVE | THRU DRIVE |
| ADPMTG ORT ADP END | A ADAPTER- ROTATED 45⁰ CCW WITH RESPECT TO PUMP MTG. FLG. B OR C ADAPTER- ROTATED 90⁰ WITH RESPECT TO PUMP MTG. FLANGE |
| BODY MOUNTING FLG | SAE J744 MOUNTING FLANGE |
| Brand | Vickers by Danfoss |
| CPLG FOR TAND PUMP | SAE SPLINED COUPLING INCLUDED WITH PUMP |
| DESIGN NO MOD | DESIGN CODE-SINGLE SS |
| O POS FROM ADP END | IN LINE WITH INLET PORT |
| Product height in | 6.750 |
| Product height mm | 171.450 |
| Product length in | 13.510 |
| Product length mm | 343.154 |
| Product width in | 8.380 |
| Product width mm | 212.852 |
| ROTATING GROUP CAP | 25 GPM |
| SAE PORT CXN | INLET-4 BOLT FLG. OUTLET-4 BOLT FLG. |
| THRU CXN MTG ADP | TWO BOLT SAE 'A' FLANGE |
