Product specifications
Characteristic | Value | Description |
|---|---|---|
| PUMP TYPE | VQ | VANE TYPE PUMP VQ-MOBILE |
| Series | 45 | INTRAVANE PUMP SERIES |
| ROT FROM SHAFT END | R | RIGHT HAND OR CLOCKWISE |
| THRU DRIVE | T | THRU DRIVE |
| ADPMTG ORT ADP END | A | A ADAPTER- ROTATED 45⁰ CW WITH RESPECT TO PUMP MTG. FLG. B OR C ADAPTER- IN LINE WITH PUMP MTG. FLANGE |
| BODY MOUNTING FLG | S | SAE J744 MOUNTING FLANGE |
| CPLG FOR TAND PUMP | 2 | SAE SPLINED COUPLING INCLUDED WITH PUMP |
| DESIGN NO MOD | 20 | DESIGN CODE-SINGLE SHAFT SEAL |
| DRIVE SHAFT TYPE | 203 | 203 - SQUARE KEYED SHAFT |
| IPM FRAME SIZE | 45VQ | 45VQ Single Pump |
| Model Code 1 | 45VQTBS60A2203CA20R | |
| O POS FROM ADP END | C | IN LINE WITH INLET PORT |
| ROTATING GROUP CAP | 60 | 60 GPM |
| SAE PORT CONNECTION | A | INLET-4 BOLT FLG. OUTLET-4 BOLT FLG. |
| THRU CXN MTG ADP | B | TWO BOLT SAE 'B' FLANGE |