VQH series vane pumps-product-category

VQH series vane pumps

Our economical, power-dense VQH series pumps are the higher-pressure, higher-performance versions of VQ series pumps. With strong ductile-iron housings and the same envelope sizes as VQ pumps, these efficient fixed-displacement single and double vane pumps are available with displacements up to 193 cm3 [11.80 in3] and pressure ratings up to 241 bar [3,500 psi].

Features and benefits

  • Strong ductile iron housing
  • Improved rotor design to reduce leakage and enhance rotor rigidity
  • High-pressure and performance capabilities
  • 10-vane systems
  • Available in single- and double-pump frame sizes
  • Many available bearing and valve options   
  • Easy to service

Applications

  • Wheel loaders
  • Lift trucks
  • Refuse trucks
  • Aerial booms

Specifications

Single and thru-drive pumps

Frame Size

Displacement

cm3 [in3]

Max. continuous pressure

bar [psi]

Max. speed

rpm

Typical delivery @ max. speed and pressure

l/min [US gal/min]

25VQH40.2 to 67.5 [2.45 to 4.12]241 [3,500]2,500 to 2,70089 to 159 [24 to 42]
35VQH81.6 to 121.6 [4.98 to 7.42]228 [3,300]2,400 to 2,500189.3 to 272.5 [50 to 72]
45VQH138.7 to 193.4 [8.46 to 11.80]207 to 228 [3,000 to 3,300]2,200282 to 397.5 [75 to 105]

For information on double-pump frames and other product features, see Technical Information.