Danfoss logo
VQH series vane pumps-product-category

VQH series vane pumps

Our economical, power-dense VQH series pumps are the higher-pressure, higher-performance versions of VQ series pumps. With strong ductile-iron housings and the same envelope sizes as VQ pumps, these efficient fixed-displacement single and double vane pumps are available with displacements up to 193 cm3 [11.80 in3] and pressure ratings up to 241 bar [3,500 psi].

Features and benefits 

  • Strong ductile iron housing 
  • Improved rotor design to reduce leakage and enhance rotor rigidity 
  • High-pressure and performance capabilities 
  • 10-vane systems 
  • Available in single- and double-pump frame sizes
  • Many available bearing and valve options    
  • Easy to service

Applications 

  • Wheel loaders 
  • Lift trucks 
  • Refuse trucks 
  • Aerial booms 

Specifications

Single and thru-drive pumps

Frame Size 

Displacement

cm3 [in3]  

Max. continuous pressure

bar [psi]  

Max. speed

rpm  

Typical delivery @ max. speed and pressure 

l/min [US gal/min]  

25VQH

40.2 to 67.5 [2.45 to 4.12]

241 [3,500]

2,500 to 2,700

89 to 159 [24 to 42]

35VQH

81.6 to 121.6 [4.98 to 7.42]

228 [3,300]

2,400 to 2,500

189.3 to 272.5 [50 to 72]

45VQH

138.7 to 193.4 [8.46 to 11.80]

207 to 228 [3,000 to 3,300]

2,200

282 to 397.5 [75 to 105]

For information on double-pump frames and other product features, see Technical Information