• Log in
Danfoss logo
  • Products
  • Product configurators
  • Tools
  • Download center
  • Where to buy
  • Support
  • Home
  • Products
  • Steering
  • Electrohydraulic steering

Electrohydraulic steering

Our electrohydraulic steering solutions are SIL2 certified for all applications with conventional, steer-by-wire, autonomous, and all-wheel steering. Our units feature a variable steering ratio for quick steering and interfaces for GPS, joysticks, and electric steering wheels.

  • Electrohydraulic steering valves category image

    Electrohydraulic steering valves

    Our electrohydraulic steering valves with integrated and certified steering controllers are well suited for auto-guidance (GPS steering), variable steering ratios, all-wheel steering, and steer-by-wire solutions. They improve machine handling while increasing productivity, operator comfort, design flexibility, and visibility in the cabin.

  • SASA steering wheel sensor category image

    SASA steering wheel sensor

    The SASA sensor detects the absolute position and speed of the steering wheel, which is critical when steering angle and steering wheel position must match, as in variable-steering-ratio and closed-loop setups. It is widely used in many steering systems and is commonly found in electrohydraulic steering systems with our OSPE, EHI, and EHPS steering valves.

  • e-Wheel 100 electric steering wheel category image

    e-Wheel 100 electric steering wheel

    Using haptic passive force feedback to mimic the feel of conventional mechanically linked steering systems, the e-Wheel 100 electric steering input device offers excellent steering controllability in steer-by-wire fail-safe applications. It also frees up cabin design, increases productivity, and reduces operator fatigue.

  • About Danfoss
  • Release notes
  • Privacy policy
  • Terms of use
  • General information
  • LinkedIn
  • X
  • Facebook
  • YouTube
  • Instagram