
e-Wheel 100 electric steering wheel
Using haptic passive force feedback to mimic the feel of conventional mechanically linked steering systems, the e-Wheel 100 electric steering input device offers excellent steering controllability in steer-by-wire fail-safe applications. It also frees up cabin design, increases productivity, and reduces operator fatigue.
Features and benefits (OEMs)
- Plug-and-play solution with PVED-CLS as steering and safety controller
- Redundant CAN bus interface, SIL 2 certified
- Elimination of steering column provides cabin design freedom, more accessibility and flexibility
- Compact and robust design
- Easy to install
Applications
- Agriculture
- Construction
- Road building
- Material handling applications
Features and benefits (operators)
- Reduced operator fatigue — up to 57% reduced muscle activity and increased productivity — up to 6%, compared with conventional steering
- Better visibility from cabin
- Quick steering (variable steering ratio)
- Smooth torque control and steering feel
Specifications and drawings
| Description | Value |
| Mechanical characteristics | |
| Rated torque | 5.5 Nm Nominal (100 % command) |
| Off-state torque | <0.5 Nm (0% command) |
| Operating speed | 300 rpm maximum |
| Max. axial force | 1,500 N |
| Max. bending moment | 50 Nm |
| Shaft type | D shaped |
| Rotating angle | 360°, without mechanical stop |
| Weight | 1.5kg |
Electrical characteristics
| Description | Value |
| Supply voltage | 12 VDC or 24 VDC (9-36 V), single common power |
| Coil resistance | 10 Ω nominal |
| Maximum power dissipated | 15 Watts |
| Cable | 20 AWG x 4 conductors (Sealed cable with single connector withstands cable pull load maximum 100 N) |
CAN (Controller Area Network)
| Description | Value |
| Standard | CAN 2.0B |
| Channels | Two |
| Baud rate | 250k baud |
For more information, see e-Wheel 100 Technical Information.