OSPB hydraulic steering units-product-category

OSPB hydraulic steering units

OSPB steering units are available with a wide range of capabilities including displacements from 50 cm3 to 500 cm3 [3.05 in3 to 30.5 in3], recommended flows from 5 l/min to 70 l/min [1.32 US gal/min to 18.5 US gal/min], maximum steering pressures of 210 bar [3,045 psi], and maximum back pressures of 40 bar [580 psi]. Under normal conditions, they provide a low steering torque between 0.5 Nm and 3.0 Nm [4.43 lb-in and 26.6 lb-in] thanks to low-effort springs and a wide control range, and they are available in open-center non-reaction (ON), open-center reaction (OR), closed-center non-reaction (CN), and load-sensing (LS) configurations.

Features and benefits

  • Low steering torque in normal steering situations 
  • Low noise level
  • Low pressure drop
  • Many types available: open center non-reaction, open center reaction, closed center non-reaction, and load sensing
  • Optional port connections according to ISO, SAE, or DIN standards

Applications

  • Tractors
  • Harvesters
  • Fork lifts
  • Other contractor machines and special small to large vehicles

Specifications

Ambient temperature-30°C to 60°C [-22°F to 140°F]
Permissible surface temperature (non-activated unit)120°C [248°F] for 20 minutes
Permissible oil temperature-30°C to 100°C [-22°F to 212°F]
Recommended oil temperature30°C to 60°C [86°F to 140°F]
Oil viscosity10 mm2/s to 1000 mm2/s [59 SUS to 4,629 SUS]
Recommended oil viscosity12 mm2/s to 80 mm2/s [66 SUS to 370 SUS]
Maximum contamination (ISO 4406)ON/OR 22/20/17

LS/CN/PB 21/19/16

Maximum temperature difference from other hydraulicsΔ10°C [Δ18°F]
Normal steering torque0.8 Nm to 3.0 Nm [7.08 lb-in to 26.55 lb-in]
Maximum manual steering torque120 Nm [1,062 lb-in]
Maximum momentary load steering torque240 Nm [2,124 lb-in]

For more details, see the technical information.