OSPF hydraulic steering units-product-category

OSPF hydraulic steering units

Our OSPF steering unit is well suited for small and medium fork lifts and compact wheel loaders. It features a low steering torque of 0.8 Nm to 3.0 Nm [7.08 lb-in to 26.6 lb-in] and a high back-pressure capability of 40 bar [580 psi]. It's extremely effective for controlling negative steering forces and eliminating the risk of runaway, even with articulated vehicles that use only one differential cylinder.

Features and benefits 

  • Excellent in controlling negative steering forces, reducing risk of runaway even when only using one differential cylinder on articulated vehicles 
  • Higher maximum steering speed, limited only by capacity of pump and pressure setting  
  • Low noise 
  • Good steering controllability 
  • One or several built-in valve functions possible: pressure relief, shock, and suction in L + R; check valve in P and LS 

Applications 

  • Small tractors 
  • Backhoe loaders 
  • Road building machinery 
  • Combines and harvesters 

Specifications  

Ambient temperature-30°C to 60°C [-22°F to 140°F]
Permissible surface temperature (non-activated unit)120°C [248°F] for 20 minutes
Permissible oil temperature-30°C to 100°C [-22°F to 212°F]
Recommended oil temperature30°C to 60°C [86°F to 140°F]
Oil viscosity10 mm2/s to 1000 mm2/s [59 SUS to 4,629 SUS]
Recommended oil viscosity12 mm2/s to 80 mm2/s [66 SUS to 370 SUS]
Maximum contamination (ISO 4406)ON/OR 22/20/17

LS/CN/PB 21/19/16

Maximum temperature difference from other hydraulicsΔ10°C [Δ18°F]
Normal steering torque0.5 Nm to 1.8 Nm [4.43 lb-in to 15.93 lb-in]
Maximum manual steering torque120 Nm [1,062 lb-in]
Maximum momentary load steering torque240 Nm [2,124 lb-in]

For more information, see Steering Technical Information.