Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Steering
Hydraulic steering
Hydraulic steering units
Series 40 hydraulic steering units
281-1001-003
Series 40 1230 ON Steering Unit
281-1001-003
Where to buy
Export PDF
Tools
Add to comparison
281-1001-003
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
5.280
Product height mm
134.112
Product length in
9.800
Product length mm
248.920
Product width in
5.730
Product width mm
145.542