Product specifications
Characteristic | Value | Description |
|---|---|---|
| Additonal ports | 3/8 BSPP EF on port face | |
| Additonal Ports | BS | G .375 BSP STRAIGHT THD PORT EXCESS FLOW ONPORT FACE |
| Application | MOBILE EQUIPMENT | Mobile Equipment |
| Application | MOBILE EQUIPMENT | Mobile Equipment |
| Brand | DANFOSS | Danfoss |
| Cylinder relief valve setting | 185 BAR [2680 PSI] | |
| Cylinder Relief Valve Setting | 5S | 185 BAR [2680 PSI] |
| Design code | C | 3rd Design |
| Displacement | 46 | 100 cm3/r [6.10 in3/r] |
| Flow amplification | None | |
| Flow Amplification | 0 | None |
| Fluid type | Reference bulletin 3-401 | |
| Fluid Type | A | Reference bulletin 3-401 |
| Housing material | DUCTILE IRON | Ductile Iron |
| Identification | 0 | EATON PRODUCT NUMBER ON NAMEPLATE |
| Inlet or LS relief setting | 3E | 110BAR[1600 PSI] |
| Inlet Pressure Rating | 140 BAR [2030 PSI] | |
| Inlet Pressure Rating | C | 140 BAR [2030 PSI] |
| Input torque | Standard | |
| Input Torque | 3 | Standard |
| Load circuit | Non reaction | |
| Load Circuit | A | Non reaction |
| Mechanical interface | Internal spline 12t 16/32 dp | |
| Mechanical Interface | D | INTERNAL INVOLUTE SPLINE 12 TOOTH 16/32 DP30 DEGREE PA |
| Mounting threads | Blank portface;4xM10x1.5 Mount | |
| Mounting Threads | N | NONE ON PORT FACE 4X M10 x 1.5-6H ONMOUNTING FACE |
| Neutral circuit | Open center with power beyond | |
| Neutral Circuit | B | Open center with power beyond |
| Nominal flow rating | 11 LPM [3.00 GPM] | |
| Nominal Flow Rating | 1 | 11 LPM [3.00 GPM] |
| P,T,L, and R port size | 4x 3/8 BSPP; High Port Face | |
| P,T,L, AND R PORT SIZE | Y | SIDE PORTED 4X G .375 BSP STRAIGHT THD PORTHIGH PORT FACE |
| PAINTS & PACKAGING | Black paint | |
| PAINTS & PACKAGING | 1 | BLACK PAINT |
| Product height in | 3.170 | |
| Product height mm | 80.518 | |
| Product length in | 5.670 | |
| Product length mm | 144.018 | |
| Product Series | ABR | Series 5 Steering Unit |
| Product width in | 3.170 | |
| Product width mm | 80.518 | |
| Return pressure rating | 21 BAR [305 PSI] | |
| Return Pressure Rating | B | 21 BAR [305 PSI] |
| Special application options | None | |
| Special Application Options | 0 | None |
| Special Features | AA | None |
| Valve options | CRV,ACV,IRV,ICV,MSCV | |
| Valve Options | 12 | CYLINDER RELIEF VALVE ANTI-CAVITATIONVALVE INLET RELIEF VALVE INLET CHECK VALVE MANUAL STEERING CHECK VALVE |
| Working temerature max (°C) | 93.0 |
