Product specifications
Characteristic | Value | Description |
|---|---|---|
| A: Displacement & block type | 20D | 021 cc/rev displacement at maximum angle, Z-shaft, center sectionmounting |
| B: Rotation | L | Counter-clockwise rotation |
| C: Valve plate pump | A | CP6.5 0.8 deg index valve plate |
| D: Control arm position | R | Right side, from input shaft view |
| E: Control arm configuration | S | 17mm Square |
| F: Pump shaft configuration (input shaft/PTO shaft) | JJ | JIS 14T (Input) / JIS 14T (PTO) |
| H: Output shaft configuration | J | JIS 20x14x1.25 |
| J: Centersection configuration | A | Drain port : 9.8mm, Charge port : 9.8mm; |
| K: Charge pump displacement | N | None |
| L: Charge relief setting | 07 | Charge Pressure Relief Setting 7 bar |
| M: Bypass valve | N | None |
| N: Check & relief valve (left-hand side viewing from housing) | 28N | High Pressure Relief Valve 280 bar [4060 psi] |
| P: Check & relief valve (right-hand side viewing from housing) | 28N | High Pressure Relief Valve 280 bar [4060 psi] |
| Series | LDU | LDU Product |
| Y: Special hardware feature | NNN | Standard |
| Z: Paint and nametag | NNN | No Paint, Danfoss Nametag, Standard Layout |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |