Transmissions
To provide compact, low-maintenance solutions that are cost effective and easy to use, a Danfoss transmission includes a hydraulic pump, a hydraulic motor, and a valve system all in one housing.
Features and benefits
- Highly efficient
- Compact and easy to use
- Cost effective
- Complete hydrostatic transmission solutions
Applications
- Turf care
- Small agricultural vehicles
- Compact utility tractors
- Snow blowers
Specifications
| Model | Displacement (cm3) [in3] | Max working pressure (bar) [psi] | Rated input speed (rpm) | Theoretical max output torque (Nm) [lb in] |
| BDU-10S | 10 [0.61] | 150 [2,185] | 3,000 | 23.4 [208] |
| BDU-10L | 10 [0.61] | 150 [2,185] | 3,000 | 23.4 [208] |
| BDU-21L | 21 [1.28] | 150 [2,185] | 3,600 | 49.2 [436] |
| BDU-21H | 21 [1.28] | 210 [3,059] | 3,600 | 72.1 [639] |
| LDU20 | 20 [1.22] | 300 [4,350] | 3,400 | 96.0 [850] |
| LDU21C | 21 [1.28] | 250 [3,626] | 3,600 | 85.0 [752] |
| LDU24 | 24 [1.46] | 300 [4,350] | 3,400 | 114.0 [1,010] |
| LDU32 | 31.5 [1.92] | 300 [4,350] | 3,200 | 153.0 [1,354] |
| 3232 | 31.5 [1.92] | 300 [4,350] | 3,200 | 150.0 [1,328] |
Product types shown: 2

LDU transmissions
An LDU hydrostatic transmission features a U-style layout and contains a closed-circuit variable-displacement piston pump with direct displacement control (DDC) and a fixed motor. Optimized for performance, size, and cost to meet the demands of today's mobile applications, these transmissions are available with displacements between 20 cm3 and 31.5 cm3 [1.22 in3 and 1.92 in3].